IESNA:LM-63-2002
[TEST]P1301380
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R50W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1674
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2667.8 2663.7 2651.9 2634.7 2611.7 2586.9 2560.3 2532 2505.4 2474.7
2440.4 2400.8 2355.4 2298.7 2237.2 2167 2092.5 2020.5 1946.7 1881.7
1823.8 1768.3 1705.1 1632.5 1547.4 1442.9 1329.5 1203.1 1077.3 941.4
792 652 523.3 467.2 410.5 314.8 232.7 170.7 127 109.9
95.1 73.8 58.5 33.1 18.9 10.6 4.1 1.8 1.2 1.2
0.6 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0
